IESNA:LM-63-2002
[TEST]P944300
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9A-940-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 90 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]29948
TILT=NONE
234 -1 1 37 11 1 1 1.5 1.5 0
1 1 255.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
2731.9 2714.7 2678.9 2647.8 2640 2643.1 2652.5 2669.6 2685.2 2689.8
2691.4 2714.7 2763 2842.4 2974.7 3161.5 3388.8 3662.7 4013 4430.1
4903.3 5482.4 6184.4 6983 7842.2 8765.3 9651 10063.5 9459.6 7309.9
3977.2 1122.3 344 203.9 116.7 48.3 0
2731.9 2722.5 2685.2 2654 2646.2 2647.8 2657.1 2674.3 2688.3 2692.9
2696.1 2721 2767.7 2851.7 2980.9 3169.3 3399.6 3675.2 4034.7 4451.9
4940.7 5536.9 6266.9 7048.4 7923.2 8869.6 9736.6 10110.2 9364.6 7146.4
3791.9 1052.3 333.1 186.8 109 43.6 0
2731.9 2719.4 2683.6 2650.9 2636.9 2638.5 2643.1 2652.5 2658.7 2664.9
2674.3 2700.7 2750.5 2829.9 2960.7 3133.5 3354.5 3616 3953.8 4366.3
4881.5 5526 6282.5 7123.1 7994.8 8919.4 9792.7 10247.2 9694.6 7719.3
4582.7 1690.5 451.4 224.2 132.3 51.4 0
2731.9 2713.2 2678.9 2643.1 2624.5 2619.8 2622.9 2624.5 2624.5 2635.4
2650.9 2680.5 2730.3 2808.1 2920.2 3085.2 3304.7 3572.4 3910.2 4321.2
4878.4 5544.7 6394.6 7351.9 8332.6 9294.6 10192.7 10700.2 10420 8959.9
6151.7 2976.2 896.6 326.9 158.8 49.8 0
2731.9 2713.2 2680.5 2643.1 2619.8 2615.1 2618.2 2618.2 2618.2 2630.7
2658.7 2685.2 2727.2 2794.1 2895.3 3047.9 3268.9 3544.4 3883.8 4316.5
4887.8 5649 6631.2 7794 8989.5 10060.4 10924.3 11472.3 11537.6 10790.5
8605 5175.7 2197.9 560.4 188.4 43.6 0
2731.9 2708.5 2675.8 2638.5 2613.6 2608.9 2613.6 2619.8 2619.8 2632.2
2661.8 2683.6 2716.3 2787.9 2895.3 3047.9 3262.7 3544.4 3890 4346.1
4942.3 5761 6860 8200.3 9560.7 10742.2 11607.7 12252.1 12647.5 12395.3
10743.8 7543.4 3612.9 1134.8 241.3 56 0
2731.9 2713.2 2678.9 2640 2615.1 2608.9 2612 2618.2 2618.2 2630.7
2658.7 2688.3 2730.3 2798.8 2904.6 3060.3 3278.2 3552.2 3894.7 4327.4
4898.7 5661.4 6648.3 7794 8977 10071.3 10974.1 11603 11687.1 10865.2
8802.7 5375 2112.3 544.8 157.2 42 0
2731.9 2716.3 2683.6 2644.7 2619.8 2613.6 2618.2 2622.9 2627.6 2640
2660.3 2692.9 2745.9 2825.3 2938.9 3096.1 3318.7 3589.6 3927.3 4350.7
4911.1 5617.8 6472.4 7404.8 8359 9322.6 10236.3 10748.4 10398.2 9029.9
6327.6 3041.6 907.5 340.9 161.9 49.8 0
2731.9 2721 2686.7 2649.4 2629.1 2626 2632.2 2644.7 2655.6 2666.5
2680.5 2708.5 2763 2848.6 2976.2 3152.1 3371.6 3637.8 3970.9 4374.1
4884.7 5518.2 6260.7 7071.7 7918.5 8833.8 9733.5 10186.5 9710.2 8075.7
5102.6 2004.9 574.4 274 146.3 59.2 0
2731.9 2724.1 2688.3 2650.9 2633.8 2632.2 2643.1 2664.9 2683.6 2694.5
2705.4 2733.4 2784.8 2872 3005.8 3194.2 3424.6 3703.2 4045.6 4459.7
4939.1 5535.3 6221.8 6992.3 7811.1 8718.6 9582.5 9921.9 9280.5 7204
3947.6 1189.3 362.7 183.7 98.1 38.9 0
2731.9 2722.5 2688.3 2650.9 2633.8 2633.8 2644.7 2664.9 2685.2 2694.5
2703.8 2727.2 2780.1 2862.6 2994.9 3178.6 3407.4 3698.5 4042.5 4434.8
4906.5 5477.7 6161.1 6936.3 7717.7 8625.2 9507.8 9925 9383.3 7420.4
4204.4 1321.6 382.9 199.2 102.7 35.8 0
